Update history
2024-01-24 Deleted discontinued Model No. and minor revisions made.
・Deleted body sizes up to 12 for ETS, ECS, ETV, and ECV.
2023-08-03 Selected models added.
・EKS-L, FLSH, FLCR, FGRC and FFLD models added.
2023-02-09 Selected models added.
・EBR-G and EBR-L models added.
2022-12-08 Selected models added.
・EBS-G and EBS-L models added.
2018-11-01 The Electric Actuator Selection System has been released.
・It can make single axis selections from ETS, ETV, ECS, ECV, ERL2 and ESD2 Series.
・Please use with Internet Explorer 8 or above.
Before starting the Electric Actuator Selection System,
Cautionary Notes when using the Electric Actuator Selection System
CKD Corporation and its group companies (hereinafter collectively referred to as "CKD") authorizes the use of this Model Selection System, including electronic documents, drawing data, and image data (hereinafter referred to as "the Model Selection System"), provided that the customer complies with these license terms and accepts the disclaimer.
CKD may change the license conditions and disclaimer, the contents of the model selection system, and the specifications of registered CKD products without prior notice.
- The Model Selection System is provided for customers who access CKD's website (homepage) and is intended to be used solely for the purpose of selecting CKD products, evaluating their implementation, and performing various technical calculations related to the products.
- All copyrights and other intellectual property rights of the Model Selection System are owned by CKD, and customers may only use the system within the scope of its intended purpose.
- It is strictly prohibited to perform any actions that constitute copyright or intellectual property infringement beyond the scope of the license terms, including but not limited to reproduction, redistribution, modification, or name changes of the Model Selection System or any of its constituent programs and data, whether in whole or in part.
However, customers operating the Model Selection System may reuse the drawing data output by the system for internal evaluation purposes.
- The Model Selection System is a simplified selection tool provided by CKD for customer convenience. CKD makes no warranties regarding the accuracy of selection calculations, the suitability of selected CKD products, or their compatibility with customer requirements.
When selecting or using CKD products, please ensure that you thoroughly review the relevant model's catalog, specifications, instruction manual, handling precautions, and other documentation issued by CKD. - Safety factors are not included in the calculation results provided by the Model Selection System.
Please consider appropriate safety factors when selecting and implementing CKD products. - For numerical inputs in the Model Selection System, please use a period (".") as the decimal separator and a comma (",") as the digit separator.
Please note that using different separators may cause system errors.
CKD assumes no responsibility for errors resulting from incorrect input formats.
If you notice any discrepancies in the selection results, please verify that periods and commas have been entered correctly. - Except in cases of intentional misconduct or gross negligence, CKD shall not be liable for any losses or damages arising from the use of the Model Selection System, including but not limited to data loss, lost profits, recovery costs, special damages, incidental damages, consequential damages, or indirect damages, regardless of the cause or theory of liability.
Note: the above details may be changed or deleted without prior notice.
Component selection
Slider/Rod
EBS/EBR/EKS/ETS/ECS/ETV/ECV
Gripper/Table/Rotary
FLSH/FLCR/FGRC/FFLD
Return
Selection conditions
![]() | Select typeSelect product type |

Slider

Rod type
![]() | Selection of motor presenceSelect the motor or not |

Motor specification
Specifications for type with motor.
Can be operated with the CKD controller.

Motorless specifications
The product does not come with a motor.
Prepare the motor yourself before use.

Motor specification
Specifications for type with motor.
Can be operated with the CKD controller.

Motorless specifications
The product does not come with a motor.
Prepare the motor yourself before use.
![]() | Select seriesSelect product series |

EBS-LE/L※Straight motor mounting/side mounting
Servo motor compatible,Motorless specifications
Ball-screw drive
Stroke length: 50 to 1,250 mm
Max. speed: 1,600mm/s (※)
Max. load capacity: Horizontal 110kg, vertical 33kg

ETSStraight motor mounting/side mounting
Servo motor compatible,Motorless specifications
Ball-screw drive
Stroke: 100 to 1,500mm
Max. speed: 2,000mm/s (*)
Maximum workload: Horizontal 150kg, Vertical: 55kg

ECSStraight motor mounting/side mounting
Servo motor compatible,Motorless specifications
Ball-screw drive low particle generation type
Stroke: 100 to 1,500mm
Max. speed: 2,000mm/s (*)
Maximum workload: Horizontal 150kg, Vertical: 55kg

ETVMotor mounting on side/bottom
Servo motor compatible,Motorless specifications
Timing belt drive
Stroke: 100 to 3,500mm
Max. speed: 2,000mm/s (*)
Maximum workload: Horizontal 85kg

ECVMotor mounting on side/bottom
Servo motor compatible,Motorless specifications
Timing belt drive low particle generation type
Stroke: 100 to 3,500mm
Max. speed: 2,000mm/s (*)
Maximum workload: Horizontal 85kg

EKS-LEStraight motor mounting
Servo motor compatible,Motorless specifications
Ball-screw drive
Stroke length: 100 to 1,500 mm
Max. speed: 2,500mm/s (※)
Max. load capacity: Horizontal 118.5kg, vertical 33.5kg

EKS-L※Motor mounting on side/bottom
Servo motor compatible,Motorless specifications
Ball-screw drive
Stroke length: 100 to 1,500 mm
Max. speed: 2,500mm/s (※)
Max. load capacity: Horizontal 118.5kg, vertical 33.5kg

EBS-LE/L※Straight motor mounting/side mounting
Stepper motor compatible,Motorless specifications
Ball-screw drive
Stroke length: 50 to 1,100 mm
Max. speed: 1,000mm/s (※)
Max. load capacity: Horizontal 50kg, vertical 15kg

EBS-GEStraight motor mounting
With stepper motor,For ECG controller
Ball-screw drive
Stroke length: 50 to 1,100 mm
Max. speed: 850mm/s
Max. load capacity: Horizontal 80kg, vertical 43.3kg

EBS-G※Motor mounting on side/bottom
With stepper motor,For ECG controller
Ball-screw drive
Stroke length: 50 to 1,100 mm
Max. speed: 850mm/s
Max. load capacity: Horizontal 80kg, vertical 43.3kg

EBR-LE/L※Straight motor mounting/side mounting
Servo motor compatible,Motorless specifications
Ball-screw drive
Stroke length: 50 to 800 mm
Max. speed: 1,600mm/s (※)
Max. load capacity: Horizontal 110kg, vertical 33kg

EBR-LE/L※Straight motor mounting/side mounting
Stepper motor compatible,Motorless specifications
Ball-screw drive
Stroke length: 50 to 700 mm
Max. speed: 1,000mm/s (※)
Max. load capacity: Horizontal 50kg, vertical 15kg

EBR-GEStraight motor mounting
With stepper motor,For ECG controller
Ball-screw drive
Stroke length: 50 to 700 mm
Max. speed: 900mm/s
Max. load capacity: Horizontal 80kg, vertical 38.3kg

EBR-G※Motor mounting on side/bottom
With stepper motor,For ECG controller
Ball-screw drive
Stroke length: 50 to 700 mm
Max. speed: 800mm/s
Max. load capacity: Horizontal 80kg, vertical 38.3kg
![]() | Select mountingPlease select mounting |

Horizontal mounting
use actuator in horizontal mounting

Horizontal mounting
use actuator in horizontal mounting

Horizontal ceiling (inverse) mounting
use actuator in ceiling mounting

Horizontal ceiling (inverse) mounting
use actuator in ceiling mounting

Wall mounting
use actuator in wall mounting

Wall mounting
use actuator in wall mounting

Perpendicular mounting
use actuator in perpendicular wall mounting

Perpendicular mounting
use actuator in perpendicular wall mounting

Horizontal mounting(Integrated guide)
use actuator in horizontal mounting
When an external guide is added, all loads are supported by the guide

Horizontal mounting(Integrated guide)
use actuator in horizontal mounting
When an external guide is added, all loads are supported by the guide

Wall mounting(Integrated guide)
use actuator in wall mounting
When an external guide is added, all loads are supported by the guide

Wall mounting(Integrated guide)
use actuator in wall mounting
When an external guide is added, all loads are supported by the guide

Perpendicular mountingu(Integrated guide)
use actuator in perpendicular wall mounting
When an external guide is added, all loads are supported by the guide

Perpendicular mountingu(Integrated guide)
use actuator in perpendicular wall mounting
When an external guide is added, all loads are supported by the guide
![]() | Selection of drive method and multi-axial combination.
Please select multi-axial combination. |

2-axes X-Y combination
ball-screw drive

2-axes X-Y combination
timing belt drive

2-axes X-Z combination
ball-screw drive

2-axes X-Z combination
timing belt drive

2-axes Y-Z combination
ball-screw drive

2-axes Y-Z combination
timing belt drive

2-axes Z-Y combination
ball-screw drive

2-axes Z-Y combination
timing belt drive

3-axes X-Y-Z combination
ball-screw drive+ball-screw drive+ball-screw drive

3-axes X-Y-Z combination
timing belt drive+timing belt drive+ball-screw drive

4-axes X-Y-Z-R combination
ball-screw drive+ball-screw drive+ball-screw drive+Raxis
Enter load conditions
Please enter the distance between the workload and center of gravity. |
After specifying the No. of workpiece combinations, enter the payload of the workpiece and the distance from the jig to the center of gravity for each combination.
- No. of workpiece combinations
| Work No. | Workload (kg) | A (mm) | B (mm) | C (mm) |
|---|---|---|---|---|
| Work 1 | ||||
| Work 2 | ||||
| Work 3 | ||||
| Work 4 | ||||
| Work 5 | ||||
| Work 6 | ||||
| Work 7 | ||||
| Work 8 | ||||
| Work 9 | ||||
| Work 10 |

Horizontal mounting
![]() | Enter movement conditions
Please enter travel conditions |
Select the input method and then enter the operating conditions.
Travel conditions
- Model
- Lead
- Maximum workload
- M=kg

- Stroke
- S=mm

- Acceleration time
- Ta=s

- Deceleration time
- Td=s

- Acceleration
- a=m/s2

- Deceleration
- d=m/s2

- Acceleration
- a=G

- Deceleration
- d=G

- Speed
- V=mm/s

- Movement time
- T=s

- Operating direction

- Motor brake

- Stop stabilization time
- Td=s

- Pause time
- Pt=s

Timing chart

- Distrance travelled
- S=mm
- Travel time
- T=s
- Effective speed
- Vb=mm/s
A suitable model cannot be found for the conditions entered.
Please try changing the entered value(s).
Some values entered are beyond the range.
Lead matrix table
| Motor size (W) |
| Model |
| Lead (mm) |
| Maximum speed (mm/s) |
| Stroke (mm) |
| Motor size (W) |
| Model |
| Lead (mm) |
| Maximum speed (mm/s) |
| Min. speed (mm/s) |
| Stroke (mm) |
Enter travel conditions
Please enter travel conditions |
After selecting the input method, please enter the travel conditions
Travel conditions
- Maximum workload
- M=kg

| Movement distance(mm) | ![]() | |||
| Movement time(s) | ![]() |
A suitable model cannot be found for the conditions entered.
Please try changing the entered value(s).
Some values entered are beyond the range.
The script required for selection could not be executed or data retrieval failed.
This system cannot be operated on your local drive. Please utilize it from the WEB server.
Please confirm if you are connected to the Network.
If Network conditions are met but problems persist, please try again at a later time or try changing your browser.
Selection results
Selection conditions
| Type | |
| Series | |
| Travel conditions | Enter method Model and lead Input value Input method Input value |
Mounting type

Multi-axial combination

Workload conditions
| No. of combinations | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Workload | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Amount of overhang | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Calculation results
*Display the result of the axis with the long travel time
| Specified value | Calculated value | |||||||
| Distrance travelled | mm | ≧ | mm | ... | ||||
| Workload※ | kg | ≧ | kg | ... | ||||
| Speed | mm/s | ≧ | mm/s | ... | ||||
| Acceleration | mm/s2 | ≧ | mm/s2 | ... | ||||
| Deceleration | mm/s2 | ≧ | mm/s2 | ... | ||||
| Acceleration | G | ≧ | G | ... | ||||
| Deceleration | G | ≧ | G | ... | ||||
| Acceleration time | s | ≦ | s | ... | ||||
| Deceleration time | s | ≦ | s | ... | ||||
| moment | N・m | ≧ | N・m | ... | ||||
| Ball screw expected service life | km | ≦ | km | ... | ||||
| Guide expected service life | km | ≦ | km | ... | ||||
| Allowable load weight | kg | ≧ | kg | ... | ||||
| Regenerative power | W | ≧ | W | ... | ||||
| ※ Load weight is the max. allowable load weight of actuator. As the motor performance is not taken into account, contact the motor manufacturer. | ||||||||
Operation results
| Distrance travelled | S= | mm | ||
| Acceleration distance | Sa= | mm | ||
| Deceleration distance | Sd= | mm | ||
| Constant speed distance | Sc= | mm | ||
| Travel time | T= | s | ||
| Acceleration time | Ta= | s | ||
| Deceleration time | Td= | s | ||
| Constant speed time | Tc= | s | ||
| Effective speed | Vb= | mm/s | ||
| Acceleration | a= | mm/s2 | ||
| Deceleration | d= | mm/s2 | ||
| Acceleration | a= | G | ||
| Deceleration | d= | G | ||
| Speeds reached | Vmax= | mm/s | ||
| Ball screw expected service life | Lb= | km | ||
| Guide expected service life | Lg= | km | ||
| Allowable load weight | Lm= | kg | ||
| Regenerative power | Rp= | W |
Timing chart